Evaluation Gate Driver Tool Optimized for the CGD1700HB3P-HM3
CGD1700HB3P-HM3
Wolfspeed’s CGD1700HB2P-HM3 is a form-factor-fitting; two-channel gate driver for the Gen3 high performance 62 mm power module platform (HM3). Each of the two gate drive channels is protected against over-current and reverse polarity. On-Board 3 W isolated power supplies supporting 90 kHz switching frequency.
Data center cooling systems account for 20-45% of power consumed by data centers. The efficiency of these cooling systems can be improved with silicon carbide leading to up to 50% reduction in system losses.
Use the SpeedFit™ Design Simulator to simulate a solar MPPT Boost Converter and see how you can achieve high efficiency and power density in solar systems even under elevated temperatures.